Micro Motion™ G025M Coriolis Meter 1/4 Inch (DN6) 316L Stainless Steel and 1500 Transmitter
Micro Motion™ G025M Coriolis Meter 1/4 Inch (DN6) 316L Stainless Steel and 1500 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
±0.25% of rate (standard), ±0.15% of rate (optional), ±0.10% of rate (optional)
Mass flow repeatability (Liquid)
0.125% of rate (standard), 0.075% of rate (optional), 0.05% of rate (optional)
Volume flow accuracy (Liquid)
±0.25% of rate (standard), ±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
0.125% of rate (standard), 0.075% of rate (optional), 0.05% of rate (optional)
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
0.25% of rate
Density accuracy (Liquid)
±0.005 g/cm³ (5.0 kg/m³)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Certifications/Approvals
CSA IECEx ATEX Ingress Protection (IP 66/67), NEMA 4X SIL 2 and SIL3 EMC Effects NAMUR NE 80, NE 95, NE 132
Size
CL150 flange: 8.05" (20.4 cm)
Weight
CL150 flange: 8 lb (3.6 kg)
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.