Paine-P-212-40-020 HP and HT Transducer

Paine™ 212-40-020 High Pressure and Temperature Transmitter

Product Description

The Paine™ 212-40-020 High Pressure and Temperature Transmitter is a miniature VDC, high pressure/high temperature (HP/HT) combination transducer engineered specifically for extreme oil field applications. This transmitter incorporates an innovative design with Silicon on Insulator (SOI) technology for precise and continuous high temperature measurement. As a compact transmitter, this device provides accuracy and stability in a miniature, ½-in diameter small form factor.

Specifications

Measurement Range
Up to 30000 psia (2069 bar)
Operating Temperature
-40°F to 410°F (-40°C to 210°C)
Process Media
Any compatible with alloy UNS N07718 solution annealed and age hardened to Rockwell C 40 maximum Inconel® 718
Pressure Port/Fitting
Per MS33656-E3

Features

  • Engineered with SOI technology for precise and continuous high temperature measurement
  • Compact and resilient design withstands harsh environments
  • Offered in a ½-in. diameter small form factor
  • Performs in high pressure and temperature ranges (up to 30000 psia or 2069 bar) for a durable solution
  • Customizable transmitter options available for fit-for-use designs