No image available
No image available
Your request is being processed.
Rosemount-1408A Level and Flow Transmitter-Non-Contacting Radar

Rosemount™ 1408A Level and Flow Transmitter - Non-Contacting Radar

Product Description

The Rosemount 1408A Level Transmitter provides robust continuous level measurement. The radar enables excellent surface tracking, accurate level measurement and open channel flow calculations. With a compact design and open air approvals, it is a perfect fit for applications in the water and wastewater industry as well as utilities in other industries. Ensure compliance with regulations, maximize your production capability and prevent overfills and dry runs.

Specifications

Communication Protocol
4-20 mA (2-wire) HART® or ​4-20 mA (3-wire), switch (PnP/NpN), and IO-link (enabling e.g. Ethernet/IP, Profinet, Modbus TCP/IP, OPC UA)
Interoperability
See Product Data Sheet for complete list of cables, IO-Link accessories, etc.
Process Connection
See Product Data Sheet for complete list of options.
Accuracy
± 0.08 in. ( ± 2 mm)
Measurement Range
32.8 ft. (10 m)
Operating Temperature
-40 to 302 °F (-40 to 150 °C)
Operating Pressure
116 psi (8 bar)
Process Wetted Material
316L/1.4435 SST, PTFE
Certifications/Approvals
See Product Data Sheet for complete list of certifications

Features

  • Compact form factor enables installation in applications with space constraints, such as small tanks and vessels
  • G1" process connection is compatible with full suite of modular process connection adapters
  • M12 electrical connector allows for simple installation and start-up
  • 2-wire 4-20 mA/HART® or 3-wire 4-20 mA and IO-link deliver ease of integration to existing or new systems
  • Configurable switch output for indication of abnormal level conditions
  • Reliable level values up to the top of the tank with no dead zone - ideal for small tanks
  • The sensor provides support for flow calculations through integrated equations or strapping tables
  • Robust stainless steel housing with a drip-off seal design that is resistant to outdoor conditions such as condensation, build-up or spider webs
  • Remote control of process parameters thanks to the possibility to be paired with the Rosemount™ 3490 Controller
  • The 80 GHz and FMCW technology provide a more focused beam angle to avoid and optimize the handling of internal obstructions
  • Fast Sweep Technology provides continuous surface tracking for greater measurement reliability and accuracy, especially in fast filling applications
  • Maintenance free solution unaffected by process conditions such as density, viscosity, temperature, pressure and pH

Documents & Drawings

Parts & Accessories

Search
1-10 of 31 results for Parts & Accessories
: