Rosemount-Oxymitter 4000 In Situ Transmitter Replacement Probe

Rosemount™ Oxymitter™ 4000 Replacement Probe

Product Description

The Rosemount Oxymitter 4000 Replacement Probe provides an easy and cost-effective way to replace previously installed probes on Rosemount Oxymitter 4000 Oxygen Analyzers. The replacement probe operates on your existing electronics and cable while providing unsurpassed accuracy, long-term stability and excellent sulfur resistance.

Specifications

Response Time
Up to 8 sec T90
Process Temperature Range
Up to 1300 °F (705 °C) or 1922 °F (1050 °C) with optional bypass and jacket
Ambient Temperature
-40 to 176 °F (-40 to 80 °C)
Dimensions
Probe Length Options from 18 in (0.46 m) to 18 ft (5.49 m)
Communication Protocol
4-20 mA HART, FOUNDATION Fieldbus
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Features

  • Outstanding accuracy
  • Electronics mounted to probe or separate
  • Optional Xi advanced electronics
  • Large backlit LCD display
  • Advanced software features
  • Wireless - via THUM™ Adaptor
  • Adaptable to any existing O2 probe installation
  • Advanced sensor diagnostics: alarm indicates when calibration is recommended
  • Optional explosion-proof ratings: see PDS 106-340.C01
  • Digital HART® or FOUNDATION™ fieldbus communications: AMS/PlantWeb® compatible
  • Fully field-repairable
  • Variable probe insertion option

Documents & Drawings

Parts & Accessories

Search
1-6 of 6 results for Parts & Accessories
: