Rosemount-T56 Turbidimeter

Rosemount™ T56 Clarity™ II Turbidimeter

Product Description

The Rosemount T56 Clarity™ II Turbidimeter measures turbidity in water. Low stray light, high stability, efficient bubble rejection, and a display resolution of 0.001 NTU make this turbidimeter ideal for monitoring the turbidity of drinking water. You can also use the turbidimeter in other applications like monitoring wastewater discharges, condensate returns and clarifiers.

Specifications

Accuracy
±0.05 mA @25°C
Certifications/Approvals
CSA Class I, Division 2, Groups A, B, C, & D
Class Il, Division 2, Groups E, F, & G
Class Ill T4A Tamb= 50°C
FMClass I, Division 2, Groups A, B, C, & D
Class Il & lll, Division 2, Groups E, F, & G
T4 Tamp = -10 deg C to 60 deg C
Weight
Turbidity Sensor: 1 lb/2 lb (0.5 kg/1.0 kg)
Transmitter: 2 lb/3 lb (1.0 kg/1.5 kg)
Debubbler: 3 lb/4 lb (1.5 kg/2.0 kg)
(rounded to the nearest lb or 0.5 kg)

Features

  • Complete system includes single or dual input transmitter, turbidity sensor(s), debubbler assembly and cable for each sensor
  • ISO METHOD 7027 compliant sensor(s)
  • Full featured Rosemount 56 Transmitter with fully scalable analog outputs and four fully programmable alarms
  • Intuitive, user-friendly menu in seven languages makes setup and calibration easy
  • HART® digital communications are standard

Documents & Drawings

Parts & Accessories

Search
1-7 of 7 results for Parts & Accessories
: