TESCOM™ Anderson Greenwood Instrumentation Large Bore Intellimount System
TESCOM™ Anderson Greenwood Instrumentation Large Bore Intellimount System
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Large bore direct mount 2, 3 or 5 valve manifold system with renewable block valve metal or soft seats and graphite or PTFE stem packings that reduces potential leakpoints
Close coupled straight through ⅜” (10 mm) bore to transmitter reduces gauge line error and enhances transmitter performance.
Provides required spacing for installation via Sr. orifice changers with no need for spacer flanges or manifolds.
Optional rating to Fire-Safe API 607.
Two-piece modular Coplanar™ flange (Rosemount 305) elimination system provides permanent diaphragm protection during maintenance.
No additional brackets or pipe support required.
Direct mount system eliminates impulse lines and conventional root block valve block system.
Post installation instrument retrofit capability.
Mounts all manufacturers’ field instruments.
Modular design enables system hydrotest and certification without instrument. Total installation, including transmitter, ships in one package to the field.