No image available
No image available
Your request is being processed.
Tescom-11307838

TESCOM™ Anderson Greenwood Instrumentation Series M669 Instrument Manifold M669ARDS

QTY:

Product Description

Five Valve Gas Pattern Large Bore Flange X Flange Angle Manifold Metal and Soft Seat

Specifications

Body Material
Stainless Steel
Seat
Delrin
Connections
Flange Inlet x Flange Outlet Angle
Packing
Viton Oring
Orifice
3/8"(9.5mm) Orifice Block Valves
Max Pressure
3000 psig (207 barg)
Max Temperature
200°F (93°C)

Features

  • Remote mount and direct mounting for differential and gauge measurement applications.
  • Multiple connection arrangement options.
  • Patented Teflon® stem packing reduces operating torque.
  • O-ring seal with dual Teflon® back-up rings that provide secondary seal should O-ring fail due to excessive debris in media.
  • Back-seating to prevent stem blowout and metal-to-metal secondary stem seal in full ‘open’ position.
  • Packing below stem threads to prevent corrosion and contamination of stem threads.
  • 316 SS product stems are ENC plated for superior strength and long term reliability.
  • Mirror stem finish burnished to a 16 RMS finish in the packing area enables smooth stem operation and extends packing life.
  • Metal body-to-bonnet seal in compression, not tension.
  • Stem threads are rolled for superior strength and to prevent galling.

Documents & Drawings