No image available
No image available
Your request is being processed.
Tescom-11413272

TESCOM™ Anderson Greenwood Instrumentation Series M20 Instrument Manifold M20TES-H5-AM

QTY:

Product Description

Three Valve "Dog Bone- Ball Valve" Manifold Pipe X Flange Soft Seat

Specifications

Body Material
Stainless Steel
Seat
PEEK
Connections
1/2" FNPT Inlet X Flange Outlet
Packing
FKM
Orifice
1/4" (6.4mm) Orifice Block Valves
Max Pressure
3000 psig (207 barg)
Max Temperature
400°F (204°C)
Options
AM 2" Pipe Mount CS, H5 Drain Valve

Features

  • Enables external transmitter zeroing via single handle.
  • Lockable handle may be screw locked in any position or padlocked in OFF position, for personnel safety.
  • AG Mount direct pipe stand mounting enables early installation without transmitter and easy instrument removal for maintenance.
  • Correct fixed valve sequence ensures accurate transmitter pressurization and zeroing. Port sequencing always admits high side pressure to transmitter first, preventing possible zero shift from reverse over-ranging.
  • Safe venting of manifold and instrument cavities protects personnel during maintenance.
  • Seal fluids cannot be lost when manipulating to ZERO, RUN or OFF, providing major savings in down time and seal fluids.
  • Foolproof manual configuration prevents incorrect transmitter over-ranging and transmitter burn-out due to equalizer valve being left open for flow.

Documents & Drawings