Asco-P-624

ASCO™ Series 624 Non-Relieving Medical Regulator

Product Description

The ASCO Series 624 non-relieving regulator is designed to control system pressure to a constant maximum set point.

Specifications

Function
Non-Relieving Regulator
Body
POM
Seals
CR, FKM, NBR
Media
Air, Oxygen, Inert Gases
Inlet Fitting
1/8" NPT
Outlet Fitting
1/4" I.D. Barb Fitting
Mounting
Manifold
Temperature Range
0°C to 60°C (0°F to 140°F)
Inlet Pressure
6.9 bar (100 PSI)
Regulated Pressure
0.7 bar (10 psi) or 1.4 bar (20 psi) or 2.1 bar (30 psi)

Features

  • The Series 624 non-relieving regulator is designed to control system pressure to a constant maximum set point
  • Lightweight, compact manifold mount interface for easy installation and maintenance
  • Output pressure ranges 0-0.7 bar (0-10 psi), 0-1.4 bar (0-20 psi), 0.4 - 2.1 bar (5 - 30 psi)
  • Suitable for use in a wide variety of gas applications, and is an excellent choice for use with 95% concentrated oxygen
  • Excellent for oxygen therapy and ventilation applications
  • Typical applications include: Oxygen concentrators, respiratory therapy and ventilators

Documents & Drawings