No image available
No image available
Your request is being processed.
Asco-8040C004CSAAC120/60,110/50D

ASCO™ 8040C004CSAAC120/60,110/50D

Product Description

1 X 1-5/8 NC GP 15.4 WATTS AC

Specifications

Body Material
Aluminum
Flow (Cv)
16.80
Valve Function
2 way - 2/2 Normally Closed
Media
Air, Inert Gas, Fuel Gas
Pipe/Port Type & Size
NPT 1
Valve Actuation
Solenoid - Direct Acting
Voltage & Frequency
110 AC, 120 AC with 50/60 Hz
Product Weight
3.51 lbs
Order Code
00185
Kit Number
304079
Coil Class
FT
Coil Number
099257-001-D
Min to Max Ambient Temperature
-40.01 - 125 deg;F
Min to Max Fluid Temperature
32 - 125 °F
Orifice Size
1-5/8 in
Watt Rating
15.4 W
Item Status
Active
Lead Length
18 inch
Holding Current (VA)
27
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Pilot valves for combustion systems available in 1/8-inch, 1/4-inch, 1/2-inch, and 1-inch sizes
  • Up to 1.25-inch sizes for shutoff of main gas lines
  • Mountable in any position

Documents & Drawings