No image available
No image available
Your request is being processed.
Asco-8040G022AC110/50D

ASCO™ 8040G022AC110/50D

Product Description

ASCO 040 Series are highly reliable gas safety shutoff valves for pilot or main control of commercial and industrial gas burners found in generators, heating equipment, and ovens. The valves are designed with 2-way, normally closed operation and are provided with 1/8-inch NPT upstream and downstream pipe taps with plugs for routine testing.

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
5.40 / 4.67
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Fuel Gas
Product Weight
1.65 lbs
Order Code
20030
Kit Number
306633
Coil Class
FT
Coil Number
238610-032-D
Min to Max Ambient Temperature
-40 - 125 °F
Min to Max Fluid Temperature
-40 - 125 °F
Orifice Size
3/4 in
Voltage & Frequency
110 Volts AC with 50 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 3/4 2NC ALUM 10.1/F AC
Holding Current (VA)
25
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Pilot valves for combustion systems available in 1/8-inch, 1/4-inch, 1/2-inch, and 1-inch sizes
  • Up to 1.25-inch sizes for shutoff of main gas lines
  • Mountable in any position

Documents & Drawings