No image available
No image available
Your request is being processed.
Asco-8266D023LAC110/50D

ASCO™ 8266D023LAC110/50D

Product Description

The ASCO 266-S Series is a line of solenoid valves designed specifically for the on-off control of fuel oil in commercial and industrial burners. The valves are suitable for light and heavy fuel oils.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
1.20 / 1.03
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid
Media
Fuel Oil
Product Weight
2.84 lbs
Kit Number
304099-L
Coil Class
F
Coil Number
099257-001-D
Orifice Size
1/4 in
Voltage & Frequency
110 Volts AC with 50 Hz
Watt Rating
15.4 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 1/4 2NC BRASS 15.4/F AC
Holding Current (VA)
27
Mounting Direction
Vertical And Upright
Voltage
110 AC
Frequency
50 Hz

Features

  • General-purpose brass enclosure for a variety of applications
  • 2-way normally closed or normally open operation
  • Zero-differential lever actuation

Documents & Drawings