No image available
No image available
Your request is being processed.
AVENTICS-8653AVBP6JA000N

AVENTICS™ Series AF2 flow rate sensor, IO-Link 8653AVBP6JA000N

Product Description

AF2-653-FLX-N100-CON

Specifications

Note
Output signal: 1 analog output 4 mA ... 20 mA + 1 digital/analog output (PNP, NPN, push-pull, 4 mA ... 20 mA/switchable) + 1 digital output (PNP, NPN, push-pull, switchable), IO-Link V1.1 (COM3/230K4 baud), Without mounting
Frame size
653
Switching principle
Flow measuring principle: calorimetric
Protocol
IO-Link
Nominal flow Qn min., standard
22 l/min
Nominal flow Qn max., standard
4328 l/min
Nominal flow Qn min., extended
4328 l/min
Nominal flow Qn max., extended
6490 l/min
Compressed air connection
1 NPT
Certificates
CE declaration of conformity, RoHS
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Argon, Nitrogen, Helium, Carbon dioxide
Filter porosity
5 µm
Display
OLED
Flow display unit
l/sec, l/min, m³/min, m³/h, ft³/s, m³/min
Pressure display unit
bar, psi
Temperature display unit
°C, °F
Electrical connection 2, type
Plug
Electrical connection 2, thread size
M12x1
Electrical connection 2, number of poles
5-pin
Electrical connection 2, coding
A-coded
Output signal
PNP/NPN/push-pull, switchable

Features

  • IIoT-enabled flow sensor
  • Suitable for standard applications
  • Easy to assemble and operate
  • Small size for optimal use of installation space
  • Coloured and rotatable OLED display
  • Measures flow, pressure and temperature
  • Easy integration into maintenance units or as a stand-alone version
  • Integrated data logger
  • Communication options: I/O-link and Ethernet

Documents & Drawings