Emerson-P-EP-710F

PACSystems™ RSTi-EP Power Module, 16 channel 24VDC Potential Distribution +0VDC from Input Current Path

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part Number
EP-710F
Power Module-Field Input
16 Channels; 24VDC Potential Distribution +0VDC from Input Current Path
Indicators
None
Current Consumption Isys & Iin
0V (from input current path)
Network Interfaces
PROFINET PROFIBUS DP Modbus/TCP EtherCAT
System Redundancy
PNSR

Features

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation