prod-rmt-guided-wave-radar-H003

About Guided Wave Radar

Rosemount™ guided wave radars are easy to install and virtually unaffected by process conditions.

prod-rmt-guided_wave_radar-feedwater_heater_triple_redundancy-C010

Reduce Maintenance, Increase Safety and Optimize Your Process

We have developed products using advanced radar technology since 1974, and our continuous improvement approach has resulted in radar transmitters that provide superior performance and reliability.

Guided wave radar devices have no moving parts and require minimum maintenance. They can measure both level and the interface between two media.

The technology is not affected by media density, varying temperatures or pressures, and provides reliable, accurate measurements in demanding applications. 


View Products
Read More...
Click to continue reading Reduce Maintenance, Increase Safety and Optimize Your Process

How It Works

Guided wave radar is based on microwave technology. Microwaves are only affected by materials that reflect energy which means that temperature variations, dust, pressure, and viscosity do not affect accuracy.

The device sends a low energy microwave pulse down a probe. When the pulse hits the media, a significant proportion of the energy is reflected back up the probe to the device. The level is directly proportional to the time-domain reflectometry. Because a proportion of the emitted pulse will continue down the probe, an interface can also be detected.

In most processes varying conditions are common. Temperature, density, and viscosity may change. Variations in level measurement can easily occur under these conditions, but the guided wave radar technology is unaffected by these changes. The device does not need to compensate for changes in density, dielectric, or conductivity in the fluid and this makes this top down measurement very robust.

In many applications there is a need to measure both the level and the interface level. An example is to detect unwanted oil on top of water, to see if your process has been compromised. This can be done using only one device.

When the two different medias have different characteristics, the microwave reflects back when reaching both surfaces, providing a level and interface level measurement. With the Peak-in-Peak technology you can detect top layers down to 1 inch (25 mm).

Level measurement using guided wave radar technology is based on the reflection of microwaves on surface media.

All media have a dielectric constant. The higher it is, the stronger the reflection of the microwaves will be. Vacuum gives no reflection at all and has a dielectric constant of 1. Oil is approximately 2 and water around 80.

A dielectric constant below 1.5 is often challenging to measure, but the high sensitivity guided wave radar level transmitters from Emerson handle it with ease.

Measuring Thinner Top Layers in Interface Applications

Measuring Thinner Top Layers in Interface Applications

Reduce lost revenue and disposal costs by detecting oil layers earlier

Get White Paper
Help me Choose

Pinpoint your perfect level technology

Find the right device for your application with Level Technology Advisor

Launch Level Technology Advisor

Services & Consulting

Please enable JavaScript to use this website.