AMS-A0322RM

Model A0322RM: Accelerometer: 100mv/g, swivel base side exit, C5015 conn, general purpose 0.43-10KHz, IP68, CE approved

QTY:

Product Description

Accelerometer: 100mv/g, ±10%, swivel base side exit, C5015 connector, general purpose 0.43-10KHz, IP68, CE approved

Specifications

Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.43 to 10,000 Hz (26 to 600,000 cpm)
Amplitude Linearity
±1% (0 Based, Least Squares, Straight Line)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
19 to 24 VDC / 2 to 20 mA
Weight
106 grams (3.7 oz) Sensor & Stud
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings