No image available
No image available
Your request is being processed.
AMS-A0555-40

Model A0555-40: AMS Vibration Strobe Light 115-230VAC with AMS 2140 cable

QTY:

Product Description

AMS Vibration Strobe Light 115-230VAC with AMS 2140 cable

Specifications

Flash Range
30-50,000 FPM (Flashes/Minute), or 0.5-830 FPS (Flashes/Sec. or Hz)
Accuracy
±0.002% of Setting ± Least Significant Digit
Digital Adjustment Knob
36 Detents per Revolution and Blinking Decade Selection
Indicators
Battery Level, On Target, Time, Auto, Alt, Tach, Lock, and EXT icons
Operating Time
2 Hours Typical @1,800 FPM (Operates Continuously on AC Power)
Power
Internal Rechargeable NiMH Batteries

Features

  • Individual in and output TTL jacks provide signal to the AMS 2140 from accelerometer.
  • Selectable tracking filter allows for solid phase reading.
  • Relative Phase Adjustment is user selectable, allowing reference mark to be positioned at a convenient visual location.
  • Backlit alphanumeric LCD display shows flash rate in flashes per minute.
  • Backlit alphanumeric LCD display shows flash rate in flashes per minute.

Documents & Drawings