No image available
No image available
Your request is being processed.
Asco-342A8003

ASCO™ 342A8003

Product Description

FRL SERIES 342 STAINLESS STEEL,FILTER-REGULATOR, 1/2 NPT 25 MICRON, ATEX 1/21

Specifications

Body Material
Stainless Steel
Pipe/Port Type & Size
NPTF 1/2
Product Type
Air Preparation
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Product Weight
2 kg
Min to Max Ambient Temperature
-40 - 90 °C
Filtering Capacity
5μm, 25μm, 40μm
Operating Temperature
-40°F to 194°F (-40°C to 90°C) with options for -76°F (-60°C)
Operating Environment
Outdoor, Indoor

Features

  • Heavy duty stainless steel internal and external parts for long service life in corrosive environments
  • Molded reinforced diaphragm allows for optimized flow paths and superior flow rates over competition
  • Comprehensive Certifications including: NACE compliant option for sour gas applications, Ingress Protection: IP65, ATEX (94/9/EC): non-electrical, and IEC 61508 Functional Safety SIL certified
  • Precise tuning and regulation accuracy
  • Dual pressure gauge ports for flexible installation
  • Auto Drain option for automatic dispensing of condensate
  • Quick Relief option prevents trapped pressure from locking actuator in last position
  • Laser etched nameplate will not fade or peel-off

Documents & Drawings