No image available
No image available
Your request is being processed.
Asco-P-321

ASCO™ Series 321 Solenoid Valves

Product Description

The ASCO Series 321 valves are designed for quick venting to 0 psi through their external orifice. Air is exhausted to rapidly shift control valves. The pilot-operated valves have resilient seated poppets for tight shutoff. They are well suited for refining, chemical, and food and beverage applications that require a quick-exhaust valve.

Documents & Drawings

Specifications

Valve Actuation
Solenoid - Air Pilot
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "; 3/8 "
Port Type
NPTF
Function
3 way - 3/2 Normally Closed, 3 way - 3/2 Normally Open
Flow
From .05-.1 Cv, From 0.1 Cv to 0.5 Cv, From .43 to .86 Kv, From .86 to 1.73 Kv
Voltage
100 to 240 AC/DC Voltage Ranging, 12 to 24 DC Voltage Ranging, 125 DC Battery Charging, 110 AC, 12 DC, 120 AC, 120 DC, 24 AC, 24 DC, 24 to 120 AC/DC Voltage Ranging, 240 DC, 250 DC Battery Charging | 50, 50/60, 60
Operating Environment
Corrosive, Indoor, Outdoor
Standards / Regulations
ATEX Zone 1-21, ATEX Zone 2-22, CSA, IEC Ex Zone 1-21, SIL, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL
Standards / Regulations
ATEX Zone 1-21, ATEX Zone 2-22, CSA, IEC Ex Zone 1-21, SIL, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Valves are available in voltage-ranging and harsh-environment constructions
  • Next Gen solenoid models available that reduce power consumption, increase AC and DC operating temperatures, and extend coil life
  • Mountable in any position for flexible installation
  • ATEX, IECEx certifications for operation in hazardous conditions