No image available
No image available
Your request is being processed.
Asco-P-110

ASCO™ Series 110 Pilot Valve Boxes

Product Description

The ASCO Series 110 is a line of compact pilot boxes that contain two to twelve direct operated, integrated pilot valves. The boxes are specially designed for the remote control of pulse valves (ASCO Series 353) used in dust collector applications.

Specifications

Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Number of Valves
2-6 Stations, 7-12 Stations
Temperature
Min. ambient temperature -40°C
Body Material
Aluminium
Voltage
24V DC, 24V - 115V - 230V AC
Frequency
50
Media
Air, Inert Gas
Pipe / Port Size
1/8"
Port Type
G ISO228/1-G BSPP
Flow
5,8 l/min
Max Differential / Max Operating Pressure
0 - 8,5 bar
Operating Environment
Indoor, Outdoor, Hazardous
Standards & Regulations
ATEX Zone 2-22, IP65

Features

  • Compact pilot boxes with direct operated, integrated pilot valves
  • Especially designed for the remote control of pulse valves (Series 353)
  • Valve seats are integrated in base plate
  • Common exhaust connection for just 1 or 2 (G 3/8") silencers
  • Built-in heating elements for trouble free operation at low ambient temperatures
  • Degree of protection: IP 65
  • Facilities for integrated quick fittings
  • The components satisfy all relevant EC directive

Documents & Drawings