AVENTICS-P-EV18

AVENTICS EV18 High Flow Proportional Control Valve

Product Description

The AVENTICS EV18 high flow proportional pressure valves with digital control are highly efficient and ideal for pressure regulation requirements. It offers a small footprint and easy-to-use modular design. These high flow pressure regulators can be directly integrated on the Series AS air preparation unit, increasing efficiency with one compact and complete IIoT solution from one supplier, or they can be used as a standalone proportional pressure regulator with high flow capabilities.

Products

Search
1-10 of 12 results for Products
:
AVENTICS™ E/P pressure regulator, Series EV18 R414011409
Scale size
AS5
Air Supply
left
Compressed air connection input
G 1
Compressed air connection output
G 1
availability
Scale size
Air Supply
Compressed air connection input
Compressed air connection output
availability
AS5
left
G 1
G 1
AVENTICS™ E/P pressure regulator, Series EV18 R414011410
Scale size
AS5
Air Supply
left
Compressed air connection input
G 1
Compressed air connection output
G 1
availability
Scale size
Air Supply
Compressed air connection input
Compressed air connection output
availability
AS5
left
G 1
G 1
AVENTICS™ E/P pressure regulator, Series EV18 R414011411
Scale size
AS5
Air Supply
right
Compressed air connection input
G 1
Compressed air connection output
G 1
availability
Scale size
Air Supply
Compressed air connection input
Compressed air connection output
availability
AS5
right
G 1
G 1
AVENTICS™ E/P pressure regulator, Series EV18 R414011412
Scale size
AS5
Air Supply
right
Compressed air connection input
G 1
Compressed air connection output
G 1
availability
Scale size
Air Supply
Compressed air connection input
Compressed air connection output
availability
AS5
right
G 1
G 1
AVENTICS™ E/P pressure regulator, Series EV18 R414011413
Scale size
AS5
Air Supply
left
Compressed air connection input
G 1
Compressed air connection output
G 1
availability
Scale size
Air Supply
Compressed air connection input
Compressed air connection output
availability
AS5
left
G 1
G 1
AVENTICS™ E/P pressure regulator, Series EV18 R414011414
Scale size
AS5
Air Supply
right
Compressed air connection input
G 1
Compressed air connection output
G 1
availability
Scale size
Air Supply
Compressed air connection input
Compressed air connection output
availability
AS5
right
G 1
G 1
AVENTICS™ E/P pressure regulator, Series EV18 R414011415
Scale size
AS5
Air Supply
left
Compressed air connection input
G 3/4
Compressed air connection output
G 3/4
availability
Scale size
Air Supply
Compressed air connection input
Compressed air connection output
availability
AS5
left
G 3/4
G 3/4
AVENTICS™ E/P pressure regulator, Series EV18 R414011416
Scale size
AS5
Air Supply
left
Compressed air connection input
G 3/4
Compressed air connection output
G 3/4
availability
Scale size
Air Supply
Compressed air connection input
Compressed air connection output
availability
AS5
left
G 3/4
G 3/4
AVENTICS™ E/P pressure regulator, Series EV18 R414011417
Scale size
AS5
Air Supply
right
Compressed air connection input
G 3/4
Compressed air connection output
G 3/4
availability
Scale size
Air Supply
Compressed air connection input
Compressed air connection output
availability
AS5
right
G 3/4
G 3/4
AVENTICS™ E/P pressure regulator, Series EV18 R414011418
Scale size
AS5
Air Supply
right
Compressed air connection input
G 3/4
Compressed air connection output
G 3/4
availability
Scale size
Air Supply
Compressed air connection input
Compressed air connection output
availability
AS5
right
G 3/4
G 3/4

Features

  • Piloted pressure regulator up to 10 bar
  • Low power consumption
  • IO-Link (function)
  • Flow 16500 l/min (at Pmax)
  • Pressure range 0 bar - 10 bar
  • Display
  • Configurable via display: pressure range, regulator behaviour, actual value output, or switch output, control
  • Pressure control in case of voltage drop

Documents & Drawings