Branson-P-GLX-1

Branson™ Series GLX-1 Laser Welder

Product Description

Branson GLX-1 Laser Welder supports your need to manufacture smaller and more delicate plastic parts as well as the growing industry demand for automation and IIoT capabilities (industry 4.0). This benchtop version of the GLX Series uses advanced Simultaneous Through-Transmission Infrared® (STTlr® ) laser welding technology that provides you with greater design freedom and increased production throughput as well as great weld strength and quality with speed and flexibility.

ce-mark
rohs

Specifications

Laser Energy Delivered to The Weld Line
Up to 500W
Actuation
Servo (optional pneumatic version available on request)
Communication Protocol
CANopen
Force Control
Close loop
Force Range
Ultra low - High
Data Interface
Optional OPC-UA, Ethernet/IP, USB

Features

  • Branson's laser welding process, Simultaneous Through-Transmission Infrared (STTIr), is scaled up to weld up to 1m nominally of weld length in 0.5-5 seconds.
  • Industry 4.0/IIoT capable - provides you access to actionable machine data
  • Automation integration capable - provides seamless integration to support your automation needs
  • Intuitive and easy to use HMI screen
  • Automatic loading of welding recipes during tool change
  • Optional Servo actuation system, improving position accuracy leading to faster high-performance welding
  • Enhanced security - with up to 99 levels of customized password protection
  • The GLX is designed to the highest global standards for laser and machine safety
  • Precise melt-down weld depth control
  • Local, rapid-response technical expertise and repair service supported by Emerson's worldwide network of facilities

Documents & Drawings