No image available
No image available
Your request is being processed.
Cash Valve-P-P001046

Cash Valve Model C600

Product Description

A pressure relief valve for industrial gas service at temperatures down to -320°F (-196°C)

Specifications

Certifications
PED
Material
Brass
Operating Temperature
Cryogenic
Pressure Class
ASME
Product Type
Pressure/Vacuum Relief Valves
Seat/Seal Type
Soft
Valve Size
NPS 3/8 / DN 10, NPS 1/4 / DN 8, NPS 1/2 / DN 15

Documents & Drawings