Emerson-P-8106-TI-RT

PAC8000 4-channel RTD input

Product Description

PAC8000 4-channel RTD input

Specifications

Part Number
8106-TI-RT
Analog Input Count & Type
4 point source 2-, 3- or 4-wire RTD or resistance
Resolution & Speed
15 bit plus sign; 840mS Max
Current Consumption
200mA Max
Special Capabilities
RTD Types: Pt100 to BS1904/DIN43760/IEC 75Ni120; jPt100 to JIS C1604: 1989

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus