Emerson-P-EP-5442

PACSystems™ RSTi-EP 2 channel PWM Output, Positive Logic, 24VDC, 0.5 A

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part Number
EP-5442
Specialty Module
2 channel; PWM Positive logic Output; 6Hz-40Khz
Input-Output
No Input; 2A 24VDC, 4A per module
Current Consumption Isys & Iin
8mA 20.4-28.8VDC; 40 mA + Load 24VDC
System Redundancy
PNSR
System Redundancy
PNSR

Features

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation

Documents & Drawings