No image available
No image available
Your request is being processed.
Enardo-P-Series 8800 9900 VSFA

Enardo™ Series 8800 and 9900 Vent Stack Flame Arrestors

Product Description

Enardo Vent Stack Flame Arrestors are designed to allow free venting in combination with flame protection for vertical vent applications. The arrestor is installed at the top of an atmospheric vent line or storage tank. It is typically used for end-of-line applications when the system operating pressure is near atmospheric levels and when there is minimal probability of a flame stabilizing on the flame arrestor element for an extended period.

Features

  • Maximum Flow
  • Low Pressure Drop
  • Easy Cleaning
  • Less Clogging
  • Less Maintenance
  • Single Element Design
  • Bi-Directional
  • Available with ANSI, DIN and JIS Flanges

Specifications

Sizes
1/2 through 6
Housing Materials
Aluminum | Carbon Steel | 304 SS | 316 SS | Hastelloy
Cell Materials
Aluminum | 304 SS | 316 SS | Hastelloy
Gas Groups
IIA (D)

Documents & Drawings