No image available
No image available
Your request is being processed.
Tescom-P-mttw-m6twa-m66

TESCOM™ Anderson Greenwood Instrumentation Model M6TW/M6TWA/M66 Differential Pressure Manifolds

Product Description

Small and large bore, Five-valve DBB Equalizer/Fiscal Metering manifold, soft metal seat, pipe by flange, and flange by flange.

Products

Search
1-6 of 6 results for Products
:

Specifications

Materials
CS, SS, Hastelloy®
Seats
Metal or soft connections
Instrument
Flanged
Process
Flanged or 1/2" NPT
Pressure (max.)
6000 psig (414 barg)
Temperature (max.)
500°F (260°C)

Features

  • Easy Installation of lightweight M6TW and M66 using pipestand mount with no additional support required.
  • Available as 3 valve equalizer or 5 valve gas pattern assemblies.
  • Upstream or downstream 1/4" FNPT ports for connecting the static pressure to the meter.
  • Hard or field-replaceable soft seats for bubble-tight performance in abrasive applications.
  • Bonnet-to-body and stem threads isolated from process corrosion - important in sour gas applications.
  • Stem backout prevention eliminates accidental removal while under pressure.
  • FKM O-ring with PTFE back-up ring standard stem packing with long life assured by mirror finish stem in the packing area.
  • Integral hard back seat forms a secondary seal for the stem threads when valve is fully opened.
  • Rolled stem threads increase strength and extend life.

Documents & Drawings