No image available
No image available
Your request is being processed.
Tescom-11288775

TESCOM™ Anderson Greenwood Instrumentation Series M45A Instrument Manifold M45AHSC

Product Description

Three Valve Large Bore Flange X Flange Manifold Metal and Soft Seat

Specifications

Body Material
Steel
Seat
316SS
Connections
Flange Inlet x Flange Outlet
Packing
Graphite
Orifice
3/8"(9.5mm) Orifice Block Valves
Max Pressure
6000 psig (414 barg)
Max Temperature
850°F (454°C)

Features

  • Cost savings of 20-30% when unitizing the manifolding by eliminating several parts used in conventional methods of ‘piping up’.
  • Roddable block valve soft seats simplify maintenance and ensure accuracy.
  • Back seat stem design eliminates stem blowout or accidental removal while in operation.
  • Fewer leak points reduce the chances of leakage.
  • Soft seat design enables field replacement without valve removal.
  • Integral hard back seat protects against stem blowout and provides a secondary packing seal.
  • Rolled stem threads provide a stronger, more durable thread area, increasing valve life.
  • Mirror stem finish in the packing area enables smooth operation and extends packing life.
  • Constant compression metal-to-metal bonnet-to-body seal below bonnet threads prevents corrosion, eliminates tensile breakage and creates a reliable seal point.
  • Easily adjustable stem packing decreases downtime and provides long service life.
  • Manifold mounts directly to the pipe stand. AGCO mount supports the transmitter, allows loop installation without the transmitter and easy removal for service or repair.

Documents & Drawings