No image available
No image available
Your request is being processed.
Yarway-P-CT100-CT150

Yarway CT100 and CT150 Clean Steam Thermostatic Steam Traps

Product Description

Yarway CT100 and CT150 steam traps are designed for clean steam drip and tracer condensate drainage. These steam traps are constructed entirely of 316L Stainless steel components with wetted body surfaces finished to 20 μ in. Ra or better. They are self draining when installed vertically in piping systems.

Features

  • Stainless Steel Body – Body materials of all models are Type 316L Stainless Steel.
  • Self Centering Valve – Leak tight shut off. Assembly of actuator and valve to impingement plate allows valve to self-align with center of valve seat orifice. Provides long lasting valve and seat.
  • Temperature Sensitive Actuator – Welded actuator for maximum corrosion, thermal and hydraulic shock resistance, one moving part.
  • Thermal and Hydraulic Shock Resistant – Impingement plate plus welded construction prevents damage to actuator.
  • Valve and Seat – Stainless steel valve and seat matched together for watertight seal.
  • Best Air Handling Capacity – Fast start up and operation.
  • Fast Response – Quickly adjusts to condensate load or temperature changes.

Specifications

Maximum Operating Temperature:
338°F (170°C)
Maximum Operating Pressure:
100 psig (6.9 bar)
Construction Materials:
Stainless Steel
Option:
SLR Orifice
Maximum Operating Pressure:
150 psig (10.3 bar)
Construction Materials:
316L Stainless Steel
Option:
Check valve for Type CT150

Documents & Drawings