No image available
No image available
Your request is being processed.
AVENTICS-0821305165

AVENTICS™ compact ejector, Series ECV 0821305165

€181.97
QTY:

Product Description

ECV-PC-15-NN-A-S-NN-G018-G018-S001

Specifications

Activation
Electrically
with silencer
with silencer
Nozzle Ø
1.5 mm
Working pressure min.
3 bar
Working pressure max
6 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Compressed air connection
G 1/8
Vacuum connection+
G 1/8
Max. suction capacity
63 l/min
Air consumption at p.opt.
116 l/min
Sound pressure level intake effect
67 dB
Sound pressure level intake effect
73 dB
Weight
0.11 kg
Housing material
Polyamide fiber-glass reinforced
Seal material
Acrylonitrile butadiene rubber
Nozzle material
Brass
Silencer material
Polyethylene

Features

  • Electrical control
  • HF03 Valve terminal integration

Documents & Drawings