Rosemount-P-TGU 53 Tank Radar Gauge

Rosemount™ TGU 53 Tank Radar Gauge for LNG

Product Description

Your profitability and reputation as an LNG operator demands buyer-seller agreement accuracy. The Rosemount TGU 53 Tank Radar Gauge is built for the task. The radar transmission is guided through a full length still pipe measuring the surface of the product and the patented array attenuator ensures accurate readings from the very bottom of the tank. Using the accurate and reliable TGU 53 you can perform your cargo transfer with complete trust. With dual channel technology primary and secondary level measurements are enabled by two independent radars, yet in one housing and a single still pipe installation. Single tank penetration makes for affordable new and retrofit installation.

Specifications

Reference Accuracy
± 3mm
Weight
33 kg
Enclosure Rating
IP66
Explosion Protection
Ex ia IIC T4 Ga

Features

  • 5th generation of proven, industry-leading marine radar performance
  • Minimized footprint and efficient installation with all CTMS functions in a single housing
  • Safe operating redundancy with dual radar channel technology
  • Calibrated with metrological traceability in accordance with Bureau of Weights and Measures (BIPM) – not to be mistaken with “auto-calibration”, which is related to adjustment rather that calibration
  • Fully supports SIGTTOs guidelines on clear separation of tank gauging and independent alarm system
  • Unique Dual Self-Adjustment Function ensures continuous compensation for altered gas conditions
  • Level, pressure and temperature connections for both systems in one enclosure
  • Compact design means that no extra tank penetration or in-tank installations are required – ideal for retrofits
  • Optional independent density profile solution
  • Supporting buyer and seller sales and purchase agreement with highest accuracy and conformance available for marine CTMS

Documents & Drawings