Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
Asco-E390A025GD2

ASCO™ E390A025GD2

QuickShip QuickShip
QTÉ :

Product Description

PRESSURE OPERATED ASCO VALVE SERIES 390 VALVE 3/2 NC BRONZE ENTRY UNDER DISC G.2 +50 OPERATOR +90 PILOT PRESSURE 5 BAR + Option 612050 ( ATEX CATEGORY 2 FOR VALVE 290-390 SUFFIX GD2 OPERATOR D=90-125: NC-NO )

Body Material
Bronze
Flow (Cv) / Flow (Kv)
61.04 / 52.80
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 2 (ISO 228/1)
Product Type
Pressure Operated Valve
Valve Actuation
Pressure Operated
Media
Steam; Water; Light Oil; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 6 bar
Min to Max Operating Pressure (Water)
0 - 6 bar
Min to Max Operating Pressure (Light Oil)
0 - 6 bar
Min to Max Operating Pressure (Steam)
0 - 6 bar
Product Weight
6.20 kg
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 184 °C
Orifice Size
50 mm

Caractéristiques

  • Capacité haut débit
  • Résistance aux contre-pressions
  • Actionneurs sans entretien
  • Conforme à la directive Équipements sous pression 2014/68/UE, catégorie 1 (DN > 25) ou article 4.3 (DN < 25)

Documentation et schémas