No image available
No image available
Your request is being processed.
Asco-P-Mark 40

Numatics Mark 40 Series Directional Control Valves

Product Description

The Numatics Series Mark 40 are high-speed, heavy-duty directional control valves designed for general service with a variety of pneumatic cylinders in automation applications. They are precision built for rugged duty and incorporate Numatics´ renowned lapped spool-and-sleeve technology. The valve´s flexible design permits a variety of porting and wiring options to enable easy piping and engineering changes. The Mark 40 Series is suitable for automotive, press room and stamping, and tire manufacturing applications.

Specifications

Valve Actuation
Pneumatic - Air Pilot, Solenoid - Air Pilot, Solenoid - Direct Acting
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "
Port Type
NPTF
Function
4 way - 5/2, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center, 4 way - 5/3
Operating Environment
Indoor, Outdoor
Media
Air, Inert Gas, Vacuum

Features

  • Repeatable and reliable performance in harsh environments
  • Industry-leading service life performance
  • Ideal for high cycle-rate machine applications
  • Modular design for easy configuration

Documents & Drawings