AVENTICS-1823340000

AVENTICS™ Series NU2 1823340000

Ft375.00
QuickShip QuickShip
QTY:

Product Description

NU2-S-RNU-DA08

Specifications

Fitting type
tube nut
Type
NU2-S-RNU
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Delivery unit
50 piece
Weight
0.006 kg
Housing material
Brass