No image available
No image available
Your request is being processed.
Flexim-PIOX R500 MH Process Refractometer Sensor-Hygienic

Flexim PIOX R500 MH Process Refractometer Sensor for Hygiene Applications

Product Description

The Flexim PIOX R500 MH is a hygienically designed refractometer sensor for the food and beverage industry: with chemical grade 316L (1.4404) stainless steel housing, rounded corners and tailored gaskets ensuring zero dead space. Using patented transmitted light technology, the R500 offers real-time inline concentration measurement, which is the key to continuous quality control and efficient production. Whether the degree of Brix needs to be monitored during soft and fruit drink production or concentration levels of ascorbic acid during vitamin C manufacturing must be supervised, the PIOX R500 MH provides the desired values with an accuracy of 0.1%.

Specifications

Measurement range
nD: 1.3... 1.7, °Brix: 0...100
Measurement uncertainty
nD: 0.0002 (corresponds to: 0.1 °Brix, 0.1 w%)
Repeatability
nD: 0.00002 (corresponds to: 0.01 °Brix, 0.01 w%)
Process Wetted Materials
Stainless steel 316L (1.4404), EPDM gaskets, sapphire
Housing material
Stainless steel 304 (1.4301)
Operating temperature (fluid)
-20...+150 °C
Maximum fluid pressure
PN 10
IP protection
IP67
Explosion protection / Approvals
NonEx, ATEX/IECEx Zone 0, FM Class I Division 1
Process connection
Varivent/Tri-Clamp

Features

  • Highly accurate.
  • Highly accurate.
  • Robust design with chemical grade steel, protected gaskets seats and FFKM gaskets.
  • Internal self-diagnostic tools for predictive and low maintenance efforts.
  • Internal self-diagnostic tools for predictive and low maintenance efforts.
  • ATEX/IECEx Zone 0, FM Class I Division 1 ratings.

Documents & Drawings