Rosemount™ 9295 Process Flow Meter with 3051S Pressure Transmitter & 305 Manifold
Rosemount™ 9295 Process Flow Meter with 3051S Pressure Transmitter & 305 Manifold
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty
Features
Rosemount™ 9295 Process Flow Meter
Conditioning Orifice Technology eliminates the need for straight pipe run which allows installation at grade level or in difficult piping configurations
Complete solution arrives assembled, configured and leak-checked, reducing on-site installation time and cost
Roddable design allows removal of impulse line plugging without the need for process shutdown
Integral temperature sensor allows for a fully compensated flow measurement without the need for additional pipe penetrations or wake frequency calculations
Single piece machined body design without welds in the flow stream eliminates concerns with primary element breakage
Simplify SIS compliance with available redundant transmitter options
The simplicity and reliability of a DP Flow measurement without the hassle associated with a traditional installation
Rosemount™ 3051S Coplanar™ Pressure Transmitter
Patented Rosemount Coplanar technology offers optimized performance as a pressure, DP Flow and DP Level solution
Best-in-class, scalable architecture enhances performance, functionality and process connections
Transmitter arrives fully assembled and leak tested for simple installation and maintenance
All-welded hermetic SST SuperModule platform resists overpressure and line pressure effects to ensure 0.025% accuracy
Ultra and Ultra for Flow performance classes deliver 15-year stability and 15-year limited warranty
200:1 rangedown produce reliable measurements and wide application flexibility
Integrates seamlessly with 4-20 mA HART™, WirelessHART®, FOUNDATION™ fieldbus protocols for application flexibility
SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
Advanced diagnostics provide diagnostic coverage to detect electrical loop issues and abnormal process conditions
Remote display and interface offers easy access to process and device information
Wireless Features
WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 305 Integral Manifold
Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange
50% fewer potential leak points than conventional transmitter to flange to manifold interface
Lightweight manifold design can be factory-assembled, leak-tested and calibrated for an easy installation process
2-,3- and 5-valve configuration for multivariable, absolute, gage and differential pressure transmitters
5-valve natural gas configuration available for extra protection from leaking to ensure DP signal integrity
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.