Bettis Electric
Smart, reliable electric actuators that safely automate multi-turn, quarter-turn, linear valves
Over 65 years of field service, all over the world in oil and gas, water and wastewater, marine, power generation, refineries, marine, and chemical plants, Emerson’s Bettis and EIM electric actuators have become the industry standard in valve control. Reliability you can trust.
FAQs
Lorem ipsum dolor sit amet, consectetur adipiscing elit. Nullam mauris odio, pulvinar eu est non, blandit consequat mauris. Vestibulum eget varius lectus. Sed quis ipsum et dolor pretium malesuada sit amet eget nisl. Duis placerat, libero at aliquet scelerisque, dolor augue hendrerit neque, et semper lacus augue sed turpis. Maecenas ac risus lectus. Ut tempor commodo lacinia. Ut eu ligula dui.
Using an RS485 host, multiple masters can be networked to the DCS. Each network master can connect up to 250 actuators, and up to 124 masters can be connected to the system, for an overall total of 31,000 actuators that can be connected. If using an Ethernet host, the valve control system is limited only by the capabilities of the DCS.