PlaceHolder1-AS

Route-Based Vibration Analyzers

Route-based technologies allow users to collect data on the largest number of assets and still trouble-shoot problems in the field.

Maintain availability through route-based, periodic monitoring

Collecting vibration data on a pre-determined route through the plant is the cornerstone of today’s predictive maintenance programs. And the same tools can provide sophisticated diagnostic testing of problem assets, even providing 24/7 monitoring when needed without the expense of a permanently wired system.

With certifications for use in a variety of hazardous environments, Emerson’s route-based data collector/analyzer can also be used to perform field balancing and wireless laser alignment. 

Meer lezen...
Klik om verder te gaan met lezen Maintain availability through route-based, periodic monitoring

Overview and Tutorials

AMS 2140 Durability

C007 Image

Meet a Customer Expert

Gary Gardner of Tucson Electric Power talks about his introduction to the CSI 2140.

Hear His Story

The Latest

Emerson combines key maintenance tasks in a single tool for improved savings and efficiency

CSI 2140 Machinery Health Analyzer adds an interface to laser shaft alignment fixtures, making technicians’ field time more productive

Emerson analyzer provides safe vibration data collection in hazardous environments

CSI 2140 Machinery Health™ Analyzer receives ATEX/IECEx certification for safety-rated areas

Emerson Adds Prescriptive Analytics Capability for Improved Rotating Machinery Reliability

PeakVue™ Plus vibration analysis firmware enhances decision-making support for technicians in the field
Voor gebruik van deze website moet JavaScript worden ingeschakeld.