Precision Cutting Solutions for Faster Processing

Whether your needs are sealing packaging, processing non-woven textiles, cutting material sheets or any other application, Ultrasonics is the solution. Ultrasonics eliminates consumables, delivers faster speeds, reduces scrap and lowers energy consumption using high frequency vibrating blades to prevent sticking to food, rubber, or plastic films extending tooling wear life.

Meer lezen...
Klik om verder te gaan met lezen Precision Cutting Solutions for Faster Processing
default-emerson-thumb

Mike Mediana explains 30-kHz Branson Ultrasonic Cutter at Pack Expo

Mike Mediana explains 30-kHz Branson Ultrasonic Cutter at Pack Expo
Mike Mediana, of Emerson, explains how ultrasonic food portioning offers manufacturers a better option than traditional (mechanical) alternatives. In one demonstration from the manufacturer at Pack Expo....
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • subtitles off, selected
    • en (Main), selected

    The Latest News

    Emerson Announces New Vibration Welder as Compact Solution for High-Quality, Fast-Cycle Production

    The powerful features of the Branson GVX–2H/2HR enable fast-cycle vibration welding of plastic components in automotive applications.

    Emerson Showcases Branson Ultrasonic Omni Precision Cleaning System Ideal for Accurate Cleaning...

    The system is specially designed to provide superior precision cleaning of small and medium sized items.

    Emerson Enables Clear-on-Clear Welding of Medical Devices with Branson STTIr® Laser Weld Technology

    STTlr laser technology enables clear-on-clear, particular free, precise weld joints with superior aesthetic quality.
    Voor gebruik van deze website moet JavaScript worden ingeschakeld.