Fisher easy-e Globe Valves

Fisher easy-e Globe Valves

Maximize your flow control options with these workhorses of the process control industry.

Run with Higher Performing, More Versatile Flow Control

Run with Higher Performing, More Versatile Flow Control

Fisher easy-e control valves—available in NPS 1/2 thru 36—provide users with high performance and reliability. They can help solve your application needs from big to small, hot to cold, general to severe. No other globe valves offer the broad application versatility of easy-e valves. We designed them to be easy-on-everybody valves that will simplify parts inventories, simplify training, or simplify service. The more than 2.4 million easy-e valves that have been installed in the field verify the industry-wide acceptance of their performance.

Meer lezen...
Klik om verder te gaan met lezen Run with Higher Performing, More Versatile Flow Control

You Need Less Complexities and Inefficiencies in Your Operations


To achieve above-peer growth in a low growth world, best-in-class firms are innovating with products that offer more automation, safety, and simplicity features.


–Baird Industrial Research


The increased number and larger sizes of facilities today (resulting in greater numbers of valves to maintain) and the ever-present shortage of skilled and experienced manpower make fielding inhouse maintenance teams challenging.


–ValveMagazine.com


The control valve assembly must be optimized or developed as a unit. Valve components not designed as a complete assembly typically do not yield the best dynamic performance.


–Control Valve Handbook

Fisher easy-e Globe Valves

What if you could widely apply one control valve design plantwide, achieve high-performance control, and reduce complexity?

VIEW EASY-E GLOBE VALVES BROCHURE

Handle a WIDE VARIETY of Fluid Control Needs with a Standard Valve

What’s Your Opportunity?

What’s Your Opportunity? As facilities get bigger, the number of control valves needed increases. Consider a single globe valve series that can meet your needs across your facility. With Fisher easy-e valves, you can easily select the right body style, flow

Body Style Choices

Body Style Choices mean you can meet a variety of requirements in sizes from NPS ½ thru 36, from general service conditions to high-pressure situations, to solving piping layout problems.

Specialty Designs

Specialty Designs are offered for applications involving liquids or gases at cryogenic temperatures as low as -198 °C (-325°F) or high temperatures.

Advanced Stem Sealing Systems

Advanced Stem Sealing Systems include ENVIRO-SEAL Low-E packing sets that control emissions to below 100 ppmv and ENVIRO-SEAL bellows seal bonnets designed for zero emissions.

A Choice of Flow Characteristics

A Choice of Flow Characteristics allows you to select the easy-e valve to be linear, equal percentage, or quick opening. Meet capacity demands from 0.001 Cv up to 12,000 Cv.

Cavitation-Control Trims

Cavitation-Control Trims help eliminate cavitation in clean and dirty applications, and three technologies are available: Cavitrol™ III Trim, NotchFlo™ DST, and Dirty Service Trim (DST).

Noise-Attenuation Trims

Noise-Attenuation Trims help reduce the operating noise level of the easy-e valve, and the three configurations include: Whisper Trim™ I, Whisper Trim III, and WhisperFlo™ Trim.

MINIMIZE Inventory, Training, and Service Complexity

What’s Your Opportunity?

What’s Your Opportunity? Any control valve requires periodic maintenance. In most cases, that means extensive parts inventory, staff training, and service time are required. We designed the easy-e to reduce complexity for your facility. Because many parts are interchangeable, inventory costs can be kept to a minimum. Rather than having to be familiar with a variety of control valve platforms, your staff can quickly apply the flexibility of the easy-e to many different applications within your operations.

Interchangeable Trim Parts

Interchangeable Trim Parts across the easy-e line allow you to keep inventory costs to a minimum. Parts fit together within proper tolerances to permit reconfiguring the valve to a different design variation.

OEM-Certified Spare Parts

OEM-Certified Spare Parts are stocked worldwide and are often available to you the same or next day. Watch a video

Singular Valve Body Design

Singular Valve Body Design adapts to a broad range of applications, so engineering and maintenance training can focus on how to quickly apply the easy-e to many different processes within your operation.

Flexible Courses

Flexible Courses provide your workforce with a full range of training options from certified instructors.

Decrease Repair Time

Decrease trim repair time by 60%: A more than 20 part repair process has been reduced down to a single, ready to install trim repair cartridge.

Simplify Inline Repair

Simplified in-line repair: A complete trim and bonnet replacement package helps to eliminate the potential for any surprise repairs.

Predictable Repair and Part Replacement

Predictable repair and part replacement: The pre-assembled Trim Cartridge comes with standard OEM Fisher valve warranty and is serialized to help simplify the procurement and inventory of repair parts

Meet Valve PERFORMANCE Demands and Optimize Control of Your Processes

What’s Your Opportunity?

What’s Your Opportunity? Control valves are a highly engineered control component essential to the accuracy and controllability of your process. Fisher easy-e valves give you a high value for your control valve investment thanks to their long operating life and enhanced control performance.

Material Options

Material Options for the easy-e body include steel, stainless steel, and a range of alloys (to EN, ASME, or ASTM specifications) for every process need.

Streamlined Flow Passages

Streamlined Flow Passages provide excellent capacities and flow.

Increased Wear Resistance

Increased Wear Resistance is provided by standard, hardened stainless steel trim for a long service life.

Actuator Styles

Actuator Styles are available to meet control system needs. Fisher easy-e valves work together with Fisher spring-and-diaphragm and piston actuators to provide superior dynamic performance.

Digital Valve Controllers

Digital Valve Controllers bring intelligence to easy-e valves with the ability to detect issues before they become a problem.

The easy-e valve pioneered the use of cage-guided trim in 1967 and it continues to evolve.

The easy-e valve pioneered the use of cage-guided trim in 1967 and it continues to evolve. Over 2.4 million easy-e valves have been installed worldwide!

LEARN ABOUT TRIM OPTIONS
Voor gebruik van deze website moet JavaScript worden ingeschakeld.