No image available
No image available
Your request is being processed.
Asco-P-232

ASCO™ Series 232 Solenoid Valves

Product Description

The ASCO Series 232 is a line of solenoid valves that meets the requirements of the nuclear power industry. The rugged valves have stainless steel internal parts and brass bodies.

Specifications

Valve Actuation
Solenoid
Body Material
Brass
Media
Air, Inert Gas
Pipe / Port Size
3/8 "; 1/2 "
Port Type
G ISO228/1-G BSPP
Function
4 way - 4/2
Voltage
48 DC; 125 DC Battery Charging
Max Differential / Max Operating Pressure
10.3-34.5 Bar; Vacuum to 10.3 Bar; Vacuum to 150 PSIG; 150-500 PSIG; More Than 34.5 Bar; More than 500 PSIG

Features

  • Qualified to RCC-E specifications
  • Functional operating temperature range -10° C to +50° C
  • Response time-500 ms

Documents & Drawings