ASCO™ Series P302 Three Pole Pressure Switch

Product Description

This ASCO switch is designed to open a three-pole electric circuit when the pressure in the system rises and to close when the pressure decreases. Designed for electric boilers of coffee machines as main application.

Specifications

Body Material
Al-Zn alloy plated steel
Protection Degree
IP00
Ambient temperature
80°C maximum

Features

  • This switch is designed so to open a three-pole electric circuit when the pressure in the system rises and to close it when the pressure decreases.
  • Designed for electric boilers of coffee machines as main application.
  • In conformity with EU Directive 2011/65/EC (RoHS 2 Directive)

Documents & Drawings