Asco-P-S170

ASCO™ Series S170 Pinch solenoid valves

Product Description

ASCO Series S170 pinch valves can control any fluids that is compatible with the tubing material, protecting the fluid from all contamination, including temperature changes. These characteristics make this valve suitable to control a wide range of fluids including those in the analytical, medical and food industry.

Specifications

Body Material
Anodized aluminium
Function
2 way
Pinching device
POM (reinforced acetal copolymer)
Internal components
Brass and stainless steel

Features

  • Stepper motor pinch valve, suitable to shut off media without producing neither turbulent flows, nor dead spaces. Particularly suitable for most of the analytical, medical and food applications.
  • If equipped with fitting control electronics, the valve can perform ON-OFF functions, as well as analog input and potentiometer control.
  • The system allows a bi-directional through flow and a high flow rate. The valve is suitable for elastic tubings with hardness up to 90 Shore A.
  • The tubing (not included in our supply) is the only material in contact with the fluid.

Documents & Drawings