No image available
No image available
Your request is being processed.
Asco-32000001

ASCO™ 32000001

€135.90
QuickShip QuickShip
QTY:

Product Description

MANUALLY OPERATED PILOT VALVE 3/2 NC-NO SERIES 320 MANUALLY OPERATED PILOT VALVE TAPPED G 1/8 SERIES 320 3/2 NC WITHOUT HEAD

Specifications

Body Material
Light Alloy
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1/8 (ISO 228/1)
Product Type
Pneumatic Valve
Valve Actuation
Lever
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
2 - 10 bar
Product Weight
0.27 kg
Min to Max Ambient Temperature
10 - 40 °C
Min to Max Fluid Temperature
10 - 40 °C
Orifice Size
4 mm

Features

  • All NPT connections are in the valve body to allow in-line piping
  • No minimum operating pressure differential required
  • Available in brass and stainless-steel constructions
  • Mountable in any position
  • Long-life version eliminates metal-to-metal contact to extend life up to 20 million cycles in dry air or gas applications. Easily handles rapid cycling or continuous energization
  • Harsh-environment model offers low power consumption plus quick shutdown of valves and actuators. Valves are UL, CSA, ATEX, and IIECEx certified
  • RedHat Next-Generation model offers voltage-ranging with low-power operation. Valves have Class I, Division 2 coils

Documents & Drawings