Asco-8356C119L09CMF0

ASCO™ 8356C119L09CMF0

€63.00
QTY:

Product Description

COMPACT VALVE-3/2 NC-1/4 "NPT (DN8)-ORIFICE: 1,6-BRASS-RESILIENT: FPM-110/50,120/60-9,0 W-COIL CLASS: F-FLYING LEADS

nsf-certification

Specifications

Connection Type
NPT Body Connection
Valve Type
3 Way
Pipe Size
1/4
Operation
Normally Closed
Electrical Connection Type
Flying Leads
Elastomers
FPM(Food_Grade)+NSF+TIFQ
Media
Water, Light Oil
Body Material
Brass
Voltage
120/60,110/50 - Class F
Certification
EAC + NSF + TIPQ

Features

  • Reliable, proven compact design for long service lifetimes
  • Standard manual operator allows easy installation
  • Mountable in any position
  • Valves do not require a minimum operating pressure
  • Wide range of flow and pressure ratings are available
  • Quick disassembly of core tube for easy maintenance of internal parts

Documents & Drawings