Asco-88100034

ASCO™ 88100034

€51.30
QuickShip QuickShip
QTY:

Product Description

Spool Valve Series 551 Supply Rail With Seals And Screws Series 551 G 1/4 For 2 Spool Valve

Specifications

Body Material
Light Alloy
Pipe/Port Type & Size
G 1/4 (ISO 228/1)
Product Type
Accessories
Product Weight
0.13 kg

Features

  • Standard connector size 30 provided with removable lid allowing access to the wiring for easy checking of power supply without unplugging the connector or interrupting solenoid valve operation
  • Operating temperatures: -40° C to +80° C (-40° C to +125° C with silicone seals), version with moulded-in cable -5° C to +70° C

Documents & Drawings