No image available
No image available
Your request is being processed.
Asco-E290C52V0XA00UA

ASCO™ E290C52V0XA00UA

€492.70
QuickShip QuickShip
QTY:

Product Description

MOTORISED VALVE ASCO E290C52V0XA00UA - 24-48 / 50-60, 2/2 STAINLESS STEEL BODY STEM AND STUFFING BOX S.STEEL 316L AND FPM, PN16 DN10 G3/8 FLUID ENTRY UNDER THE DISC.

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
0.31 / 0.27
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 3/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Motorised
Media
Light Oil; Air, Inert Gas; Steam; Water
Min to Max Operating Pressure (Air)
0 - 6 bar
Min to Max Operating Pressure (Water)
0 - 6 bar
Min to Max Operating Pressure (Light Oil)
0 - 6 bar
Min to Max Operating Pressure (Steam)
0 - 4 bar
Product Weight
0.60 kg
Coil Class
B
Min to Max Ambient Temperature
-10 - 50 °C
Min to Max Fluid Temperature
-10 - 90 °C
Orifice Size
10 mm
Voltage
24 Volts AC with 50, 60 Hz

Features

  • Easy to use and install with auto-adjustment and auto-initialisation from the first time its powered up
  • LED indicators for valve status display
  • Fail-close position option
  • Less than 2 W holding phase/set point position
  • Valve tight at closing position (FCI 70-2 class V)
  • Proportional motorised valve 2/2 is available

Documents & Drawings