No image available
No image available
Your request is being processed.
Asco-EMB316A301.24/DC

ASCO™ EMB316A301.24/DC

€965.80
QuickShip QuickShip
QTY:

Product Description

PRESSURE OPERATED VALVE-3/2 NC-1/4" (DN8)-ORIFICE: 8,0-BRASS-1,7 W-COIL CLASS: F-II2GExebmbIICGb/II2DExtbIIICDb-T6/5-IP66/67

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
1.50 / 1.30
Function
3/2 Normally Closed
Pipe/Port Type & Size
NPTF 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Product Weight
2.60 kg
Coil Class
F
Min to Max Ambient Temperature
-40 - 40 °C
Min to Max Fluid Temperature
-20 - 80 °C
Orifice Size
8 mm
Voltage
24 Volts DC
Mounting Brackets
OPTIONAL
Standards & Regulations
ATEX Zone 1-21
Operating Environment
Hazardous
Watt Rating
2

Features

  • Low-power version has a molded one-piece solenoid with a highly efficient solenoid cartridge and special low wattage coil. Handles ambient temperatures up to 175° F (80° C). Designed for use in plant control automation to provide PLC compatibilit
  • Zero-minimum differential version features a brass body for general atmospheres and a stainless steel body for corrosive environments
  • Intrinsically-safe version is designed solely for installation in intrinsically safe or NIFW areas with properly approved and sized limiting barriers
  • A full range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings