Flexim-FLUXUS F401 Heavy Duty Portable Ultrasonic Flow Meter

Flexim FLUXUS F401 Heavy Duty Portable Ultrasonic Water Flow Meter

Product Description

The Flexim FLUXUS F401 is the ideal flow meter for long-term measurement campaigns in the field. These heavy-duty flow meters can be installed without process interruption and the installation can be completed within a few minutes. Thereafter, it delivers accurate and highly repeatable measurements that are not affected by drift. Due to its excellent low flow capability (down to 0.03 ft/s), the FLUXUS F401 is ideally suited as a drinking water flow meter, in which low flow velocities are common. The strong signal output and the noise suppression technology make it possible to use on very large pipes and challenging materials such as old and rusty steel, badly manufactured GRP or even armored concrete pipes.

Specifications

Fluid Type
Water
Accuracy
Measurement uncertainty of the measuring system and the measuring point (volumetric flow rate): ±2 of reading ±0.01 m/s ( ±0.03 ft/s)
Repeatability
0,25% of reading ±0,01 m/s MV (±0,03 ft/s)
Flow channels
1
Range
Flow Velocity Range: 0.01…25 m/s (0.03 to 82 ft/s)
Certifications/Approvals
-
Power supply
100 to 230 VAC/ 50 to 60 Hz (power supply unit)
10.5 to 15 V DC (socket at transmitter)
integrated battery
Pipe size
40…4700mm (1,6...185inch)
Pressure range
-
Temperature range (media)
-40 to +100°C (-40 to 212 °F)
Output
4-20mA passive
binary, pulse
Input
-
Communication Protocol
RS232
USB (with adapter)
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Extremely robust design
  • Ideal for long field campaigns
  • Metal cable sheathing
  • Permanent coupling pads
  • IP68 transducers

Documents & Drawings