No image available
No image available
Your request is being processed.
Clarkson-P-P000998

Clarkson Model KLB Knife Gate Valve

Product Description

KLB wafer style linear line blind offers value, high performance and safety in a compact package

Features

  • Linear line blind simplifies a difficult, time-consuming process.
  • No need to spread the pipe to blank the line, actuation can be automated.
  • Visual confirmation of the blank from all sides.
  • Standard with closed position dual-function lock-out assembly.
  • Detachable pin removes potential energy from actuator.
  • Lock-out pin prevents unwanted blind movement.
  • 100% isolation-bubble tight shut-off results in absolutely zero downstream leakage, a true man-safe line blind.
  • Patented, field replaceable elastomer sleeves available in a wide range of elastomers to meet varied applications.
  • No seat cavity where solids can collect and prevent full blank closure.
  • Adaptable yoke design featuring a top removal stem nut, can be field modified to an air cylinder or bevel gear in the field.
  • Linear line blinds above NPS 24 are available including sizes up to NPS 54. Contact your sales representative for complete details.

Specifications

Shutoff Class
Zero Leakage
Valve Type
Knife Gate Valve, Slurry Knife Gate Valve

Documents & Drawings